IESNA:LM-63-2002
[TEST]P1390533
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-927-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10820.2
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
39.9 53.3 56.6 59.9 63.2 69.9 76.5 83.2 89.9 99.8 113.2 133.1 169.7 209.7 213.0 209.7 213.0 236.3 326.2 535.8 728.9 845.4 858.7 818.8 
802.1 582.4 472.6 406.0 369.4 332.8 296.2 249.6 159.8 73.2 30.0 3.3 0.0 0.0 
39.9 53.3 56.6 63.2 66.6 76.5 83.2 96.5 106.5 126.5 173.1 262.9 396.1 472.6 529.2 605.7 728.9 995.1 1630.8 2699.2 3937.3 4220.2 
3790.9 3181.8 3012.1 2419.6 1764.0 1251.4 862.0 612.4 436.0 329.5 156.4 83.2 30.0 3.3 0.0 0.0 
39.9 53.3 56.6 63.2 73.2 83.2 96.5 126.5 193.0 422.7 802.1 1274.7 1700.7 2173.4 2639.3 3141.9 3747.6 4979.1 7821.4 11229.5 
13123.3 13402.9 12890.3 12374.4 12204.7 11805.3 11056.5 9462.2 6646.5 3764.3 1813.9 695.6 216.3 109.8 36.6 3.3 0.0 0.0 
39.9 49.9 53.3 63.2 76.5 89.9 116.5 176.4 432.7 1201.5 2113.4 2998.8 3937.3 4613.0 5358.5 6074.1 7422.0 10470.7 14394.7 
17999.2 19174.1 19516.9 19600.1 20026.1 20162.6 20292.4 18674.8 14747.5 11143.0 7744.8 5278.6 1534.3 429.3 123.1 26.6 3.3 0.0 
0.0 
39.9 46.6 53.3 63.2 76.5 93.2 126.5 246.3 748.9 1947.0 3381.5 4523.1 5428.4 6313.7 7395.4 8593.6 10763.6 15193.5 21384.0 
24522.6 25571.0 25777.3 26612.7 27508.0 27564.6 26586.1 23144.7 18618.3 14408.0 11728.8 7691.6 2383.0 785.5 166.4 33.3 3.3 0.0 
0.0 
39.9 43.3 49.9 59.9 76.5 93.2 136.5 266.3 975.2 2466.2 4050.5 5088.9 5987.5 7085.9 8304.0 9805.0 12554.2 17749.6 24199.7 
27288.4 28623.0 29368.5 30746.4 31422.0 31342.2 29734.6 25577.6 20368.9 17117.2 13965.4 8493.7 3331.6 1061.7 163.1 33.3 0.0 
0.0 0.0 
39.9 39.9 46.6 56.6 73.2 89.9 123.1 246.3 842.0 2103.5 3434.8 4546.4 5368.5 6167.3 7205.7 8447.1 10510.6 14774.1 20841.5 
24133.2 25008.5 25198.2 25880.5 26572.8 26646.0 25491.1 22089.6 17942.6 14171.7 11405.9 7565.1 2479.5 1071.7 223.0 30.0 0.0 0.0 
0.0 
39.9 39.9 46.6 56.6 69.9 86.5 109.8 179.7 499.2 1228.1 2206.6 3121.9 3960.6 4556.4 5162.1 5851.1 6946.1 9848.3 14225.0 
17676.4 18808.0 19044.3 19130.8 19450.3 19600.1 19616.7 17822.8 14354.8 10736.9 7811.4 5288.6 1700.7 652.3 163.1 23.3 0.0 0.0 
0.0 
39.9 39.9 46.6 53.3 63.2 76.5 89.9 116.5 189.7 469.3 878.7 1361.3 1797.3 2190.0 2636.0 3111.9 3651.1 4915.8 7621.7 11356.0 
13166.6 13389.6 12777.2 12214.7 12038.3 11462.5 10593.8 8626.8 6223.8 3750.9 1920.4 778.8 259.6 123.1 36.6 0.0 0.0 0.0 
39.9 36.6 43.3 49.9 56.6 63.2 76.5 83.2 96.5 123.1 179.7 289.6 409.4 475.9 539.2 639.0 785.5 1018.4 1561.0 2832.3 4157.0 4413.3 
3817.5 3128.6 2998.8 2269.9 1647.5 1095.0 735.5 559.1 452.6 359.5 193.0 89.9 26.6 0.0 0.0 0.0 
39.9 36.6 39.9 46.6 53.3 59.9 66.6 73.2 79.9 89.9 103.2 126.5 169.7 209.7 209.7 206.4 216.3 236.3 296.2 535.8 838.7 911.9 822.1 718.9 
695.6 522.5 426.0 376.1 349.5 336.2 312.9 279.6 203.0 79.9 23.3 0.0 0.0 0.0 
39.9 36.6 39.9 43.3 49.9 56.6 59.9 66.6 66.6 73.2 79.9 89.9 96.5 116.5 123.1 119.8 106.5 103.2 106.5 109.8 113.2 126.5 146.4 163.1 163.1 189.7 
209.7 223.0 233.0 229.6 226.3 199.7 169.7 96.5 23.3 0.0 0.0 0.0 
39.9 33.3 36.6 39.9 43.3 46.6 49.9 49.9 49.9 53.3 53.3 56.6 59.9 59.9 59.9 63.2 63.2 66.6 63.2 59.9 59.9 59.9 59.9 59.9 63.2 73.2 
83.2 86.5 89.9 96.5 113.2 129.8 126.5 99.8 36.6 0.0 0.0 0.0 
39.9 33.3 33.3 36.6 36.6 36.6 39.9 39.9 39.9 39.9 39.9 43.3 39.9 39.9 39.9 39.9 39.9 39.9 43.3 43.3 46.6 46.6 46.6 49.9 49.9 56.6 
66.6 73.2 76.5 76.5 69.9 59.9 56.6 46.6 26.6 0.0 0.0 0.0 
39.9 30.0 30.0 30.0 30.0 33.3 30.0 30.0 30.0 30.0 30.0 30.0 30.0 30.0 26.6 26.6 26.6 26.6 26.6 23.3 26.6 30.0 36.6 39.9 39.9 43.3 39.9 33.3 30.0 23.3 20.0 16.6 10.0 3.3 0.0 
0.0 0.0 0.0 
39.9 30.0 26.6 26.6 26.6 26.6 26.6 23.3 23.3 23.3 20.0 20.0 16.6 16.6 13.3 13.3 10.0 13.3 16.6 20.0 16.6 10.0 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 30.0 26.6 26.6 23.3 23.3 23.3 20.0 20.0 16.6 13.3 10.0 6.7 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 26.6 23.3 23.3 20.0 20.0 20.0 16.6 16.6 10.0 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 26.6 23.3 20.0 16.6 16.6 13.3 13.3 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 26.6 20.0 16.6 13.3 13.3 10.0 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 23.3 20.0 16.6 13.3 13.3 10.0 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 23.3 20.0 16.6 13.3 10.0 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 23.3 20.0 13.3 10.0 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 23.3 16.6 13.3 10.0 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 23.3 16.6 13.3 10.0 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 23.3 16.6 13.3 10.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 26.6 20.0 16.6 10.0 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 30.0 23.3 20.0 16.6 10.0 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 36.6 30.0 26.6 23.3 20.0 16.6 10.0 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
39.9 43.3 39.9 36.6 33.3 30.0 26.6 23.3 20.0 13.3 10.0 6.7 6.7 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
39.9 46.6 43.3 39.9 36.6 33.3 33.3 30.0 23.3 20.0 13.3 13.3 10.0 10.0 6.7 6.7 6.7 3.3 3.3 3.3 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 0.0 
0.0 0.0 
39.9 49.9 46.6 43.3 39.9 39.9 36.6 33.3 30.0 23.3 20.0 16.6 13.3 13.3 10.0 10.0 10.0 6.7 6.7 6.7 6.7 6.7 6.7 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 6.7 6.7 
3.3 3.3 0.0 
39.9 53.3 49.9 46.6 46.6 43.3 43.3 43.3 36.6 33.3 26.6 23.3 23.3 20.0 16.6 16.6 13.3 13.3 13.3 13.3 13.3 10.0 10.0 10.0 6.7 6.7 6.7 6.7 6.7 6.7 6.7 10.0 10.0 10.0 
10.0 10.0 10.0 0.0 
39.9 53.3 49.9 49.9 49.9 46.6 46.6 46.6 43.3 39.9 36.6 30.0 26.6 26.6 23.3 23.3 20.0 20.0 20.0 20.0 16.6 13.3 13.3 10.0 10.0 10.0 10.0 10.0 10.0 10.0 10.0 10.0 10.0 10.0 
10.0 10.0 10.0 0.0 
39.9 49.9 46.6 46.6 46.6 46.6 46.6 46.6 46.6 39.9 36.6 33.3 33.3 30.0 30.0 26.6 26.6 26.6 26.6 23.3 23.3 20.0 16.6 13.3 13.3 10.0 10.0 10.0 10.0 10.0 10.0 10.0 10.0 
10.0 10.0 10.0 10.0 0.0 
39.9 49.9 46.6 46.6 43.3 43.3 43.3 39.9 39.9 39.9 36.6 36.6 36.6 33.3 33.3 33.3 33.3 33.3 36.6 39.9 36.6 30.0 26.6 23.3 23.3 20.0 20.0 16.6 16.6 
20.0 16.6 13.3 10.0 10.0 6.7 6.7 6.7 0.0 
39.9 46.6 46.6 43.3 43.3 43.3 43.3 43.3 39.9 39.9 39.9 39.9 39.9 39.9 39.9 43.3 43.3 43.3 43.3 43.3 43.3 46.6 53.3 59.9 63.2 63.2 
56.6 49.9 46.6 39.9 36.6 33.3 30.0 20.0 13.3 6.7 3.3 0.0 
39.9 49.9 46.6 46.6 46.6 46.6 49.9 46.6 46.6 46.6 49.9 49.9 49.9 49.9 49.9 53.3 53.3 56.6 56.6 59.9 59.9 63.2 63.2 66.6 66.6 73.2 
83.2 89.9 89.9 86.5 83.2 76.5 73.2 63.2 39.9 6.7 3.3 0.0 
39.9 49.9 53.3 53.3 53.3 56.6 56.6 59.9 59.9 59.9 63.2 66.6 66.6 66.6 69.9 73.2 76.5 79.9 76.5 73.2 69.9 73.2 73.2 76.5 79.9 93.2 
103.2 106.5 113.2 119.8 136.5 153.1 146.4 119.8 43.3 6.7 0.0 0.0 
39.9 53.3 56.6 56.6 59.9 66.6 69.9 73.2 76.5 83.2 89.9 96.5 106.5 123.1 133.1 126.5 119.8 116.5 116.5 123.1 126.5 139.8 176.4 186.4 189.7 209.7 
223.0 229.6 233.0 223.0 213.0 193.0 159.8 86.5 33.3 3.3 0.0 0.0 
39.9 53.3 56.6 59.9 63.2 69.9 76.5 83.2 89.9 99.8 113.2 133.1 169.7 209.7 213.0 209.7 213.0 236.3 326.2 535.8 728.9 845.4 858.7 818.8 
802.1 582.4 472.6 406.0 369.4 332.8 296.2 249.6 159.8 73.2 30.0 3.3 0.0 0.0 
